Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Cylindrical bore
Bill of material
22232R
SD
Inside Diameter
160 mm
D
Outside Diameter
290 mm
B
Bearing Width
80.0 mm
R
Radius
3.0 mm
ORDER
Bearing No.
22232R
CR
Basic dynamic load rating
1110 kN
COR
Basic static load rating
1270 kN
CU
Fatigue limit load
127 kN
NG
Limiting speeds (Grease)
1200 rpm
NO
Limiting speeds (Oil)
1600 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions